feedback
Rate this webpage

Need
Support?


LC01707PLF: Vehicle-Mounted FM Multiple Tuner

Datasheet: Vehicle-mounted FM multiple tuner IC
Rev. 2 (197.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
LC01707PLF is a vehicle-mounted FM multiple tuner IC with FM-FE, IF, IF-Filter, PLL, FM-DEMO and LPF incorporated. An FM multiple tuner can be developed with this one chip. It makes up a small-sized FM multiple tuners which can be mounted on PND.
Features
 
  • It is the FM tuner IC exclusively for the FM multiple.
  • Image reduction complex BPF is incorporated
  • Narrow Band IF AGC is incorporated
  • DLL detection method is adopted for the FM detection circuit, and it is not necessary to adjust.
  • LPF for the carrier removal is incorporated.
  • It is a BUS control tuner IC which can be controlled by controlled by I2C BUS.
  • LNA is incorporated
  • Wide / Narrow Band RF AGC is incorporated
  • Image rejection is adopted
  • IC requires fewer external components.
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (4)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC01707PLFGEVB Consult Sales Office
Pb-free
Vehicle-Mounted FM Multiple Tuner IC Evaluation Board
Avnet (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC01707PLF-TLM-H Active, Not Rec
Pb-free
Halide free
Vehicle-Mounted FM Multiple Tuner QFN-44 / VQFN-44K 485CH 3 Tape and Reel 1000 $4.3298
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Datasheet: Vehicle-mounted FM multiple tuner IC
Rev. 2 (197.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
485CH   
Datasheet: Vehicle-mounted FM multiple tuner IC
Rev. 2 (197.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List