feedback
Rate this webpage

Need
Support?


LB11660FV: Single-Phase Full-Wave Fan Motor Driver

Overview
Specifications
Datasheet: Single-Phase Full-Wave Fan Motor Driver
Rev. 0 (118.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LB11660FV us a single-phase bipolar drive half-predriver motor driver that can easily implement a direct PWM driver motor driver circuit wth excellent efficiency. The LB11660FV is particularly well suited for the miniture fans used in servers.
Features
 
  • Single-phase full-wave linear drive half pre-driver with integrated high side transitor
  • Built-in variable speed function controlled by an external input
  • Minimum speed setting pin
  • Current limiter circuit
  • BUilt-in kickback absorption circuit
  • built-in HB
  • Built-in lock protection and automatic return circuits
  • FG (speed detection) output
  • Built-in thermal protection circuit
  • Soft swithing circuit makes low current consumption, low loss, and low noise drive possible at phase switching
End Products
  • Small-sized cooling fans used in servers
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LB11660FV-MPB-E Active, Not Rec
Pb-free
Single-Phase Full-Wave Fan Motor Driver SSOP-16 565AM 3 Fan-Fold 90 $0.6706
LB11660FV-MPB-H Active
Pb-free
Halide free
Single-Phase Full-Wave Fan Motor Driver SSOP-16 565AM 3 Fan-Fold 90 $0.6706
LB11660FV-TLM-E Active, Not Rec
Pb-free
Single-Phase Full-Wave Fan Motor Driver SSOP-16 565AM 3 Tape and Reel 2000 $0.6706
LB11660FV-TLM-H Active
Pb-free
Halide free
Single-Phase Full-Wave Fan Motor Driver SSOP-16 565AM 3 Tape and Reel 2000 $0.64
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Datasheet: Single-Phase Full-Wave Fan Motor Driver
Rev. 0 (118.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Single-Phase Full-Wave Fan Motor Driver   Single-Phase Fan Motor   4   15   4   15   1.5       DC     External Resistor   
 Lock 
 Over-Current 
 Thermal 
     SSOP-16 
 Pb-free 
 Halide free 
 Active     Single-Phase Full-Wave Fan Motor Driver   Single-Phase Fan Motor   4   15   4   15   1.5       DC     External Resistor   
 Lock 
 Over-Current 
 Thermal 
     SSOP-16 
Datasheet: Single-Phase Full-Wave Fan Motor Driver
Rev. 0 (118.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
565AM   
Datasheet: Single-Phase Full-Wave Fan Motor Driver
Rev. 0 (118.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?