feedback
Rate this webpage

Need
Support?


LA6583MC: Single-Phase Full-Wave BTL Fan Motor Driver

Overview
Specifications
Datasheet: Single-phase Full-wave BTL Fan Motor Driver IC
Rev. 0 (61.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LA6583MC is a low-saturation BTL output linear driving motor driver for single-phase bipolar fan motors. It features quite, low power, high efficiency drive that suppresses reactive current. It is optimal for use in applications that require miniaturization and low noise, such as CPU cooling fan motors and 5 to 12V electronic game products.
Features
 
  • Single-phase full-wave linear drive with BTL output (gain resistance 1K-360K)
  • Low-voltage operation possible, with wide operable voltage range (2.8 to 13.8V)
  • Low saturation output (Upper + lower saturation voltage: VO sat (total) = 1.1Vtyp, IO = 200mA)
  • Lock protection and auto return circuits built-in
  • Lock protection signal output (L during rotation, H at stop; open collector output)
  • FG output (rotation speed detection output: open collector output)
  • Hall bias built-in (VHB = 1.3V)
  • Heat protection circuit (Design guarantee)
  • Compact and high heat capacity package
Applications   End Products
  • CPU cooling fan motors
 
  • 5 to 12V electronic game products
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LA6583MC-AH Active
Pb-free
Halide free
Single-Phase Full-Wave BTL Fan Motor Driver SOIC-10 W / MFP-10SK 751DA 3 Tape and Reel 1000 $0.44
LA6583MC-CH Obsolete
Pb-free
Halide free
Single-Phase Full-Wave BTL Fan Motor Driver SOIC-10 W / MFP-10SK 751DA 3 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Datasheet: Single-phase Full-wave BTL Fan Motor Driver IC
Rev. 0 (61.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Single-Phase Full-Wave BTL Fan Motor Driver   Single-Phase Fan Motor   2.8   14   2.8   14   0.8       DC     None   
 Lock 
 Thermal 
     SOIC-10 W / MFP-10SK 
Datasheet: Single-phase Full-wave BTL Fan Motor Driver IC
Rev. 0 (61.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
751DA   
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?