feedback
Rate this webpage

Need
Support?


CAT93C46: 1-kb Microwire Serial EEPROM Memory

Overview
Specifications
Datasheet: 1-kb Microwire Serial EEPROM G
Rev. 10 (150840kB)
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The CAT93C46 is a 1-kb Serial EEPROM memory device which is configured as either 64 registers of 16 bits (ORG pin at VCC) or 128 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C46 features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.
Features
 
  • High Speed Operation: 2 MHz
  • 1.8 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Self-Timed Write Cycle with Auto-Clear
  • Software Write Protection
  • Powerup Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • 8-pin PDIP, SOIC, TSSOP and 8-pad TDFN Packages
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
Technical Documentation & Design Resources
Software (2) Package Drawings (5)
Simulation Models (4) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT93C46LI-G Active, Not Rec
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory PDIP-8 646AA NA Tube 50 $0.2067
CAT93C46VI-G Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tube 100 $0.2053
CAT93C46VI-GT3 Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000 $0.1467
CAT93C46VP2I-GT3 Active, Not Rec
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory TDFN-8 511AK 1 Tape and Reel 3000 $0.18
CAT93C46WI-G Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tube 100 Contact Sales Office
CAT93C46WI-GT3 Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000 $0.1467
CAT93C46XI-T2 Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory SOIC-8 751BE 3 Tape and Reel 2000 $0.1867
CAT93C46YI-G Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory TSSOP-8 948AL 1 Tube 100 Contact Sales Office
CAT93C46YI-GT3 Active
Pb-free
Halide free
1-kb Microwire Serial EEPROM Memory TSSOP-8 948AL 1 Tape and Reel 3000 $0.1467
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 34,900
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 288,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 12,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 16,300
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 10,800
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: 1-kb Microwire Serial EEPROM G
Rev. 10 (150840kB)
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   TSSOP-8 
 Pb-free 
 Halide free 
 Active     1-kb Microwire Serial EEPROM Memory   Serial   1 Kb   128 x 8   MicroWire   2000   250   1.8   5.5   2   3   -40   85   TSSOP-8 
Previously Viewed Products
Clear List