feedback
Rate this webpage

Need
Support?


CAT24AA04: 4-kb I2C Serial Serial EEPROM Memory

Overview
Specifications
Datasheet: 4-Kb and 8-Kb I2C CMOS Serial EEPROM
Rev. 1 (166.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The CAT24AA04 is a 4-kb CMOS Serial EEPROM device internally organized as 512 x 8 bits. It features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1.0 MHz I2C protocols.
In contrast to the CAT24C04/24C08, the CAT24AA04/24AA08 have no external address pins, and are therefore suitable in applications that require a single CAT24AA04/08 on the I2C bus.
Features
 
  • Standard and Fast I2C Protocol Compatible
  • Supports 1.0 MHz Clock Frequency
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 program/erase cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • TSOT-23 5-lead and SOIC 8-lead Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
Technical Documentation & Design Resources
Software (2) Package Drawings (2)
Data Sheets (1) Evaluation Board Documents (1)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT24AA04TDI-GT3 Active
Pb-free
Halide free
4-kb I2C Serial Serial EEPROM Memory TSOT-23-5 419AE 1 Tape and Reel 3000 $0.1733
CAT24AA04WI-GT3 Last Shipments
Pb-free
Halide free
4-kb I2C Serial Serial EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 15,000
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Datasheet: 4-Kb and 8-Kb I2C CMOS Serial EEPROM
Rev. 1 (166.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     4-kb I2C Serial Serial EEPROM Memory   Serial   4 kb   512 x 8   I2C   1000   -   1.7   5.5   1   1   -40   85   TSOT-23-5 
Previously Viewed Products
Clear List