feedback
Rate this webpage

Need
Support?


3LP01C: Small Signal MOSFET -30V -0.1A 10.4 Ohm Single P-Channel CP

Overview
Specifications
Datasheet: P-Channel Small Signal MOSFET -30V -0.1A 10.4Ohm Single CP
Rev. 2 (253.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
3LP01C is P-Channel Small Signal MOSFET -30V -0.1A 10.4Ohm Single CP for general purpose switching applications.
Features
 
  • Low ON-resistance
  • High speed switching
  • 2.5 V drive
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
3LP01C-TB-E Active
Pb-free
Small Signal MOSFET -30V -0.1A 10.4 Ohm Single P-Channel CP SC-59-3 / CP-3 318BJ 1 Tape and Reel 3000 $0.078
3LP01C-TB-H Active, Not Rec
Pb-free
Halide free
Small Signal MOSFET -30V -0.1A 10.4 Ohm Single P-Channel CP SC-59-3 / CP-3 318BJ 1 Tape and Reel 3000 $0.078
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Datasheet: P-Channel Small Signal MOSFET -30V -0.1A 10.4Ohm Single CP
Rev. 2 (253.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free   Active     Small Signal MOSFET -30V -0.1A 10.4 Ohm Single P-Channel CP   P-Channel   Single   -30   10   -1.4   -0.1   0.25   15,400         1.43   0.25     7.5   5.7   1.8   SC-59-3 / CP-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies