Ask an Expert - How to improve the LED Power Factor when using a linear regulator
Related Products:
- NSIC2020JB: LED Driver, Constant Current Regulator, 120 V, 20 mA, ±15%, for A/C off-line applications
- NSIC2030JB: LED Driver, Constant Current Regulator, 120 V, 30 mA, ±15%, for A/C off-line applications
- NSIC2050JB: LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications