|
USB Type-CNew USB-C™ PD 3.0 Controllers with Advanced Feature Sets
PHOENIX, Ariz. – Feb. 26, 2020 - ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has announced a pair of novel devices that are fully compliant with the USB-C PD3.0 standard. The FAN6390 adaptive charging controller brings ease of integration of the USB-C PD 3.0 programmable power supply (PPS) standard into systems while the NCP12601 is a highly integrated multi-mode flyback controller for rugged, high-performance, offline power supplies such as adapters. The new devices greatly simplify USB-C PD 3.0 based power supply designs, provide higher level integration and reliability, and enable higher power density design for applications such as smartphone chargers, AC-DC power adapters and auxiliary / housekeeping power supplies for various electronic devices. Download: JPG - 38.1kB JPG - 165.0kB
Related Product:
FAN6390
![]() |