MOSFETs




onsemi Unveils World’s First TOLL-packaged 650 V SiC MOSFET

PHOENIX – May 10, 2022 – onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies today announced the world’s first TO-Leadless (TOLL) packaged silicon carbide (SiC) MOSFET at PCIM Europe. The transistor addresses the rapidly growing need for high-performance switching devices that are suitable for designs with high levels of power density. Until recently, SiC devices had been supplied in D2PAK 7-lead packages which required significantly more space.

Download: JPG - 274.2kB  

Related Product:  NTBL045N065SC1 


High-Performance, Low Power-Loss SUPERFET V® MOSFETs

Dec. 7, 2021 – onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies, today announced its new 600 V SUPERFET V family of MOSFETs. The high-performance devices enable power supplies to meet demanding efficiency regulations such as 80 PLUS Titanium, especially at the highly challenging 10% load condition. As part of the 600 V SUPERFET family, three product groups – FAST, Easy Derive and FRET – are optimized to deliver class-leading performance in a variety of applications and topologies.

Download: JPG - 516.5kB  JPG - 77.3kB  



Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.