Material Composition

Locate Pb‑free (RoHS), IMDS, and Halogen‑free material content details.

Use~for the exact search match (i.e. ~NTS2101PT1).

Quick Access to Compliance Documents

These documents complement onsemi’s broader compliance frameworks, including our Sustainable Product Programs and Quality and Reliability resources.

Material Composition (Selected Parts)

13  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 13 of 13 
Base part Part Status HF Exempt Material Composition Declaration (MCD)  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Solder   Plating   Die   Wire Bond - Al   Wire Bond - Au   TOTAL 
Brominated epoxy resin
[%]
Phenolic Resin
[%]
2,6-dibromo-4-[1-(3-bromo-4-hydroxyphenyl)-1-methylethyl]phenol
[%]
Ortho Cresol Novolac Resin
[%]
Antimony Trioxide (Sb2O3)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Silica (SiO2)
[%]
Phenolic Resin (Novolac)
[%]
Silica Crystalline (SiO2)
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
Aluminum (Al)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Weight
[mg]
Excel IPC1752 PDF IPC175X XML IPC1752A XML proprietary data proprietary data 6386-73-8 29690-82-2 1309-64-4 1333-86-4 21645-51-2 60676-86-0 29690-82-2 14464-46-1 9003-35-4 14808-60-7 n/a 7440-66-6 7439-89-6 7440-50-8 7723-14-0 n/a 7439-92-1 7440-31-5 n/a 7440-22-4 7439-92-1 7440-31-5 n/a 7440-31-5 n/a 7440-21-3 n/a 7429-90-5 n/a 7440-57-5 n/a n/a
MJE182 MJE180 Obsolete              No data available
MJE18002 MJE18002 Obsolete              No data available
MJE18002 MJE18002G Obsolete            No data available
MJE18004 MJE18004 Obsolete              No data available
MJE18004D2 MJE18004D2 Obsolete              No data available
MJE18004D2 MJE18004D2G Obsolete            No data available
MJE18004 MJE18004G Active    7a   Download xls Download xml Download xml Download xml  2.00   5.00         3.00         80.00   10.00            543.9000         100.00      1,300.0400   95.00   5.00   82.9800               100.00   31.1300   100.00   3.5500   100.00   0.4100         1,962.0100 
MJE18006 MJE18006 Obsolete              No data available
MJE18006 MJE18006G Obsolete            No data available
MJE18008 MJE18008 Obsolete              No data available
MJE18008 MJE18008G Active    7a   Download xls Download xml Download xml Download xml  2.00   5.00         3.00         80.00   10.00            543.9000         100.00      1,300.0400   95.00   5.00   82.9800               100.00   31.1300   100.00   3.5500   100.00   0.4100         1,962.0100 
MJE182 MJE180G Active  Y   7a   Download xls Download xml Download xml Download xml     6.00      10.00      0.50   7.50   76.00               268.2900   0.10   0.10   99.80      315.4000            2.50   92.50   5.00   0.2900   100.00   8.0200   100.00   6.0100   100.00   3.0100         601.0200 
MJE180 MJE180STU Last Shipments    Download xls Download xml Download xml Download xml        0.30      1.00   1.20      17.00   12.00   0.50   8.00   60.00   461.7200      0.10   99.87   0.03   362.5000                        100.00   12.1200   100.00   0.3800         100.00   0.1080   836.8280 
Page size:
1 - 13 of 13 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.