NTP5863N: Power MOSFET 60V 97A 7.8 mOhm Single N-Channel TO-220

Overview
Specifications
Datasheet: Power MOSFET
Rev. 2 (104.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
Power MOSFET 60 V, 97 A, 7.8 mOhms, TO-220
Features
 
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • These devices are Pb-Free, Halogen Free and are RoHS Compliant
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTP5863NG Active
Pb-free
Halide free
Power MOSFET 60V 97A 7.8 mOhm Single N-Channel TO-220, G TO-220-3 221A-09 Tube 50 $0.9856
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Qgd Typ @ VGS = 4.5 V (nC) : 19
Ciss Typ (pF) : 3200
VGS(th) Max (V) : 4
VGS Max (V) : 20
Channel Polarity : N Channel
Configuration : Single
ID Max (A) : 97
: Pb-free
: Halide free
PD Max (W) : 150
V(BR)DSS Min (V) : 60
Package Type : TO-220-3
Coss Typ (pF) : 350
Crss Typ (pF) : 230
Qrr Typ (nC) : 28
Qg Typ @ VGS = 10 V (nC) : 55
rDS(on) Max @ VGS = 10 V (mΩ) : 7.8
Market Leadtime (weeks) :
Mouser   (2013-06-19 00:00) : <1K
ON Semiconductor   (2013-06-15 00:00) : 67,050
Datasheet: Power MOSFET
Rev. 2 (104.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 97A 7.8 mOhm Single N-Channel TO-220, G   N Channel   Single   60   20   4   97   150       7.8     55   19   28   3200   350   230   TO-220-3 
Previously Viewed Products
Clear List

New Products
 

NTR3A30PZ  Power MOSFET

  • Low RDS(on) Solution in SOT-23, 2.4 mm x 2.9 mm Package
  • ESD Diode−Protected Gate
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

NVMFS5830NL  NVMFS5832NL  NVMFS5834NL  NVMFS5844NL  Single N-Channel Automotive MOSFETs

  • AEC-Q101 Qualified and PPAP Capable
  • 20 A, 40 V and 60 V available
  • SO-8 Flat Lead package