Power Solutions from ON Semiconductor
Пишите нам | Компания | Инвесторы | Вакансии
 
         
 

Безындуктивные DC-DC преобразователи

null

11 схем показано (0 Products Filtered Out)
Status  
Vin typ (V)  
Vout typ (V)  
Iout Typ (mA)  
ICC Max (uA)  
fOSC Typ (kHz)  
Shutdown Pin  
Package  
Price  
Hide These Parameters
Прибавлять / отодвигать
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Размер страницы: 
1 - 11 of 11    [  1 ]  
Select Product Data Sheet Pb-free Status Description Vin typ (V) Vout typ (V) Iout Typ (mA) ICC Max (uA) fOSC Typ (kHz) Shutdown Pin Package Price
  
 
 
                           
CAT3200TDI-GT3      NEW     DC-DC, 2x Charge Pump, 5.0 V, 100 mA   2.7 to 4.5   5   100     2000   Yes   TSOT-23, 6 Lead   $0.8 
CAT3200ZI-GT3      NEW     DC-DC, 2x Charge Pump, Vadj -100 mA   2.7 to 4.5   2.7 to 6 (adj)   100     2000   Yes   MSOP 8, 3x3   $0.8 
CAT660ELA      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     80   No   PDIP-8, 300 mils   $1.0866 
CAT660EVA      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     80   No   SOIC 8, 150 mils   $1.0666 
CAT660EVA-T3      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     80   No   SOIC 8, 150 mils   $1.12 
CAT661ELA      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     135   No   PDIP-8, 300 mils   $1.0866 
CAT661EVA      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     135   No   SOIC 8, 150 mils   $1.0666 
CAT661EVA-T3      NEW     Charge Pump Voltage Converter   3.0 to 5.5     100     135   No   SOIC 8, 150 mils   $1.12 
MAX1720EUTG      Active     50 mA, 12 kHz, Switched Capacitor Voltage Inverter with Shutdown   1.15 to 5.5   -Vin or 2Vin   90   90   12   Yes   TSOP-6   $0.4267 
NCP1729SN35T1G      Active     50 mA, 35 kHz, Switched Capacitor Voltage Inverter with Shutdown   1.15 to 5.5   -Vin or 2Vin   50   20   35   Yes   TSOP-6   $0.4 
NCP5602MUTBG      Active     2-Channel Charge Pump White LED Driver with I2C Control           1000     LLGA12, 2x2x0.55 mm, 0.4 mm Pitch   $0.5333 
Размер страницы: 
1 - 11 of 11    [  1 ]  
Clear Selections
Show Selected Products Only

/

/