Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

ON Semiconductor’s 8 Watt AC-DC Power Supply GreenPoint™ Reference Design for DTA Converter Boxes Exceeds ENERGY STAR® Requirements Chinese Japanese

Energy efficient open reference design supports emerging market for digital television adapters

APPLIED POWER ELECTRONICS CONFERENCE (APEC) – Austin, TX – Feb. 25, 2008 – ON Semiconductor (Nasdaq: ONNN), a leading global supplier of efficient power solutions, today introduced a GreenPoint™ open reference design for an 8 watt (W) ac-dc power supply for digital-to-analog adapters (DTAs). This reference design exceeds both the ENERGY STAR® guidelines revision 1.1 for DTA and the technical requirements of the National Telecommunications and Information Administration (NTIA), for both high active-mode power efficiency and low sleep-mode power consumption.

This reference design achieves active-mode efficiency of 75 percent across a range of output voltage and current combinations, delivering 5.5 W of output power with an input power of only 7.3 W – well below the maximum 8 W input power specified in the ENERGY STAR guidelines. In sleep-mode, the reference design consumes 720 milliwatts (mW) of input power. This power performance is well below the 1 W maximum input power specified in the ENERGY STAR guidelines and the 2 W maximum input power specified in the technical requirements of the NTIA’s final rule-making on its Digital Television Converter Box Coupon Program. (See http://www.ntia.doc.gov/ for the final rulemaking.) Additionally, in standby-mode (no load power mode), the solution consumes less than 200 mW.

“The Advanced Television Systems Committee (ATSC) DTA converter box application is very challenging on many technical fronts – including system power requirements,” said Eric Schiff, Zoran Corporation’s director of Set-Top Box Product Marketing. “Zoran worked very closely with ON Semiconductor on the power supply design for the ATSC converter box. ON Semiconductor provided us with high efficiency, low-power components and outstanding technical support. As a result of this cooperation, one of our major customers, using this power supply design, gained NTIA certification with an ENERGY STAR® compliant ATSC converter box.”

According to the U.S. Environmental Protection Agency (EPA), if all DTAs sold in the U.S. met the ENERGY STAR specification, over the lifetime of the products, Americans could save approximately 13 billion kilowatt hours (kWh) and $1 billion in energy costs.

“ON Semiconductor’s 8 watt GreenPoint™ reference design expands the portfolio of reference designs for energy efficient ac-dc power supplies,” said Andy Williams, senior vice president and general manager of ON Semiconductor’s Automotive and Power Regulation Group. “This open reference design is yet another example of ON Semiconductor’s commitment to assist customers to streamline their design cycles, meet a wide variety of global efficiency standards, and deliver greener power technology solutions to consumers worldwide.”

The 8 W ac-dc power supply reference design utilizes several ON Semiconductor power management devices and draws from its leading discrete component portfolio to achieve superior efficiency performance.

Key Products in the Reference Design Include:

NCP1308: This controller combines a true current mode modulator and a demagnetization detector to minimize the EMI signature and maximize efficiency, by operating in quasi-resonant mode. The NCP1308DR2G is offered in a SOIC-8 package, and priced at $0.47 per unit in 2,500-unit quantities.

NCP1595: This current mode PWM buck converter includes an integrated power switch and a synchronous rectifier. It can provide up to 1.5 A output current with high conversion efficiency. The NCP1595MNR2G is offered in a DFN-6 package, and is priced at $0.44 per unit in 3,000-unit quantities.

NTB30N06L: This 30 A, 60 V, N-channel logic level MOSFET is offered in a D2PAK package and priced at $0.59 per unit in 800-unit quantities.

TL431ACD: This three-terminal programmable shunt regulator diode is offered in a SO-8 package and priced at $0.21 per unit in 2,500-unit quantities.

MMBT2222AW: This NPN transistor is offered in a SC-70 package and priced at $0.04 per unit in 3,000-unit quantities.

All of these devices are RoHS compliant and are delivered in Pb-free packages.

ON Semiconductor has a complete documentation package for the 8 W ac-dc adapter reference design, including description, schematics, bill-of-materials, Gerber files and evaluation guidelines. The documentation package is available at www.onsemi.com/greenpoint, as are links to relevant industry information and other supporting information. For more information, contact Laurent Jenck at Laurent.Jenck@onsemi.com.

APEC Demo

A live demonstration of an 8 W ac-dc power supply for a digital television adapter - utilizing this GreenPoint™ reference design - will be on display at the ON Semiconductor booth (No. 210) at APEC to be held in Austin, TX, from Feb. 25-27. For more information about the show, visit http://www.apec-conf.org/.

About GreenPoint

GreenPoint reference designs enable more efficient systems by establishing the feasibility of meeting evolving energy efficiency standards with existing technology, and by setting performance benchmarks. ON Semiconductor’s GreenPoint™ reference designs are available for 300 W ATX, 8 W DTA, 50 W STB, 160 W CRT TV and 220 W LCD TV power supplies; and 5 W, 16 W, 40 W, 60 W, 90 W, and 200 W power adapters.

The GreenPoint™ ATX reference design was recognized as one of the top ten new product stories for 2007 by Darnell Group, a leading power electronics publisher. To acquire GreenPoint™ documentation packages, visit www.onsemi.com/GreenPoint.

About ON Semiconductor

With its global logistics network and strong portfolio of power semiconductor devices, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of power solutions to engineers, purchasing professionals, distributors and contract manufacturers in the power supply, computer, consumer, portable/wireless, automotive and industrial markets. For more information, please visit ON Semiconductor’s website at http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.