Price & Availability Search

Search string: NCP1015AP100G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  NCP1015AP100G
Active PDIP-8 7 Tube 50  $0.35  
Avnet >1K 2013-05-24 00:00
Digi-Key >1K 2013-05-24 00:00
Mouser <100 2013-05-24 00:00
Newark <1K 2013-05-24 00:00
P&S <100 2013-05-24 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes