Price & Availability Search

Search string: MJD44H11T4G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 2 of 2    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MJD44H11T4G
Active DPAK-3 3 Tape and Reel 2500  $0.2933   Arrow 75120 2013-05-24 16:02
Avnet >50K 2013-05-24 00:00
Digi-Key >10K 2013-05-24 00:00
Future Electronics <1K 2013-05-24 00:00
Newark >1K 2013-05-24 00:00
P&S >10K 2013-05-24 00:00

  NJVMJD44H11T4G
Active DPAK-3 3 Tape and Reel 2500  $0.3227  
 
Page size: 
1 - 2 of 2    [  1 ]  

Price and Availability Notes