Price & Availability Search

Search string: MC74ACT244DWR2G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MC74ACT244DWR2G
Active SOIC-20W 20 Tape and Reel 1000  $0.2667   Arrow 3000 2013-05-23 09:52
Digi-Key <1K 2013-05-22 00:00
Future Electronics >1K 2013-05-22 00:00
Mouser >1K 2013-05-22 00:00
P&S >1K 2013-05-22 00:00
 
Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes