Price & Availability Search

Search string: MC74ACT244DWG

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MC74ACT244DWG
Active SOIC-20W 20 Tube 38  $0.2667   Arrow 27 2013-05-25 16:12
Avnet >1K 2013-05-24 00:00
Digi-Key >1K 2013-05-24 00:00
Future Electronics <1K 2013-05-24 00:00
Mouser >1K 2013-05-24 00:00
Newark >1K 2013-05-24 00:00
P&S <100 2013-05-24 00:00
 
Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes