110 Volt - T8 Fluorescent Tube Replacement using Constant Current Regulators (CCR)
Related Products:
- NSI45020: LED Driver, Constant Current Regulator, 20 mA, 45 V
- NSI50350AS: LED Driver, Constant Current Regulator, 350 mA, 50 V
- NSI45025: LED Driver, Constant Current Regulator, 25 mA, 45 V
- NSI45030A: LED Driver, Constant Current Regulator, 30 mA, 45 V
- NSIC2020JB: LED Driver, Constant Current Regulator, 120 V, 20 mA, ±15%, for A/C off-line applications
- NSIC2030JB: LED Driver, Constant Current Regulator, 120 V, 30 mA, ±15%, for A/C off-line applications
- NSIC2050B: LED Driver, Constant Current Regulator, for A / C Offline Applications
- NSI45020A: LED Driver, Constant Current Regulator, 20 mA, 45 V
- NSIC2020B: LED Driver, Constant Current Regulator, for A/C Offline Applications
- NSIC2030B: LED Driver, Constant Current Regulator, for A / C Offline Applications
- NSI45025A: LED Driver, Constant Current Regulator, 25 mA, 45 V
- NSI45030Z: LED Driver, Constant Current Regulator, 30 mA, 45 V
- NSI45030: LED Driver, Constant Current Regulator, 30 mA, 45 V
- NSI45025AZ: LED Driver, Constant Current Regulator, 25 mA, 45 V
- NSI50010YT1G: LED Driver, Constant Current Regulator, 50 V, 10 mA
- NSI50350AD: LED Driver, Constant Current Regulator, 50 V, 350 mA
- NSI45025Z: LED Driver, Constant Current Regulator, 25 mA, 45 V
- NSI45030AZ: LED Driver, Constant Current Regulator, 30 mA, 45 V
- NSI45015W: LED Driver, Constant Current Regulator, 15 mA, 45 V
- NSIC2050JB: LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications
- NSI45090DD: 45 V, 90 mA ±15% Adjustable Constant Current Regulator & LED Driver
- NSI45020J: LED Driver, Adjustable Constant Current Regulator, 45 V, 20 mA