Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

24  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 24 of 24 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Plating   Die   Wire Bond   Wire Bond - Cu   TOTAL 
Boron zinc hydroxide oxide
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
138265-88-0 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7440-02-0 7439-89-6 7440-50-8 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-05-3 7440-57-5 7440-50-8 n/a 7440-50-8 n/a n/a
BC807-16L BC807-16LT1 Obsolete              No data available
BC807-16L BC807-16LT1G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-16L BC807-16LT3G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25L BC807-25LT1 Obsolete              No data available
BC807-25L BC807-25LT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25L BC807-25LT3 Obsolete              No data available
BC807-25L BC807-25LT3G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25W BC807-25WT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   3.7   38.3   52.9   8.8   2.08   100   0.11   100   0.1               100   0.01   6.0 
BC807-40L BC807-40LT1 Obsolete              No data available
BC807-40L BC807-40LT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-40L BC807-40LT3 Obsolete              No data available
BC807-40L BC807-40LT3G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-40W BC807-40WT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   3.7   38.3   52.9   8.8   2.08   100   0.11   100   0.1   2   0.5   97.5   0.01         6.0 
BC807 BC80716MTF Obsolete  Y           No data available
BC807 BC80725MTF Obsolete  Y           No data available
BC807 BC80740MTF Obsolete  Y           No data available
BC807-16L SBC807-16LT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.005         8.015 
BC807-16L SBC807-16LT3G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25L SBC807-25LT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25L SBC807-25LT3G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-25W SBC807-25WT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   3.7   38.3   52.9   8.8   2.08   100   0.11   100   0.1               100   0.01   6.0 
BC807-40L SBC807-40LT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-40L SBC807-40LT3G Active  Y   Download xls Download xml Download xml Download xml           10      0.5   14.5   65      10   4.9   36.3   50.2   13.5   2.92   100   0.14   100   0.05   1      99   0.01         8.02 
BC807-40W SBC807-40WT1G Active  Y   Download xls Download xml Download xml Download xml  3   0.5   3      80   1         8   4.5   3.7   38.3   52.9   8.8   2.08   100   0.11   100   0.1   2   0.5   97.5   0.01         6.0 
Page size:
1 - 24 of 24 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.