Single N-Channel Power MOSFET 100 V, 131 A, 3.6mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • 48V Systems
  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges etc)
  • Reverse Battery protection
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Small Footprint (5x6 mm)
  • Low RDS (ON)
  • Low QG and Capacitance
  • Wettable Flank Option available
  • RoHS Compliant
  • AEC−Q101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS3D6N10MCLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

100

3.6

N-Channel

Single

±20

2.2

131

136

~NA~

5.8

29

60

4411

$1.3968

More Details

NVMFWS3D6N10MCLT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

100

3.6

N-Channel

Single

±20

2.2

131

136

~NA~

5.8

29

60

4411

$1.5071

More Details

Show More

1-25 of 25

Products per page

Jump to :