Power MOSFET, Single P-Channel, -40 V, 2.7 mΩ, -183 A

Favorite

Overview

Automotive Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications requiring enhanced board level reliability.

  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridge etc.)
  • Switching power supplies
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • SO8FL package, Industry Standard
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS3D0P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

-40

2.7

P-Channel

Single

20

-2.4

-183

171

~NA~

4.2

58.7

124

3225

$1.0922

More Details

NVMFWS3D0P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

-40

2.7

P-Channel

Single

20

-2.4

-183

171

~NA~

4.2

58.7

124

3225

$1.6883

More Details

Show More

1-25 of 25

Products per page

Jump to :