Power MOSFET 125 Amps, 24 Volts, N-channel D2PAK and TO-220

Favorite

Overview

Power MOSFET 125 Amp,24 Volt, N-channel D2PAK/TO-220

  • Low Ciss to Minimize Drive Losses
  • Optimized Qgd and Rds(on) for Shoot Thru Protection
  • Planer HD3e Processfor Fast Swtiching Performance
  • Low Gate Charge
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB125N02RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

24

-

N-Channel

Single

20

-

125

113.6

-

-

-

-

-

Price N/A

More Details

NTB125N02RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

24

-

N-Channel

Single

20

-

125

113.6

-

-

-

-

-

Price N/A

More Details

NTP125N02R

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

24

-

N-Channel

Single

20

-

125

113.6

-

-

-

-

-

Price N/A

More Details

NTP125N02RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

24

-

N-Channel

Single

20

-

125

113.6

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :