Power MOSFET 15 A, 60 V N-Channel TO-220

Favorite

Overview

Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTP18N06G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

60

-

N-Channel

Single

20

-

15

48.4

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :