Single N-Channel Power MOSFET 40V, 110A, 2.8mΩ

Favorite

Overview

Power MOSFET 40 V, 2.8 mΩ, 110 A, Single N-Channel

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on)
  • Low Input Capacitance
  • Maximum Junction Temperature of 175°C
  • Small Footprint (5x6 mm) for Compact Design
  • NTMFS5C404NLTWF − Wettable Flank Option for Enhanced Optical Inspection
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C450NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

2.8

N-Channel

Single

20

2

110

68

-

4.4

8.2

35

2100

$0.357

More Details

NTMFS5C450NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

2.8

N-Channel

Single

20

2

110

68

-

4.4

8.2

35

2100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :