Overview

Power MOSFET 100 V, 12 A, N-Channel, Logic Level DPAK

  • PWM Motor Controls
  • Power Supplies
  • Converters
  • Source-to-Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode
  • Avalanche Energy Specified
  • Logic Level

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD6600NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

-

N-Channel

Single

20

-

12

56.6

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :