Single N-Channel Power MOSFET 30V, 4A, 50mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • DC/DC Convertor
  • Copier
  • Low On-Resistance
  • High Speed Switching
  • Low Gate Drive Voltage : 1.8V drive
  • ESD Diode - Protected Gate
  • Pb-Free, Halogen Free and RoHS compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3474-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

30

-

N-Channel

Single

12

1.3

4

1

72

50

1.8

4.7

430

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :