Data Interfaces - Transmission and Control
ON Semiconductor offers data transmission devices, sensor interfaces, modulator/demodulators, I/O expanders, and smart card and SIM card interfaces.
Modulators - Demodulators - Modems - Transceivers
ON Semiconductor supplies modems and transceivers for a variety of data transmission protocols, including FlexRay TM, KNX, LIN, CAN, MAU, and HART.
I2C Expanders - SMBus Expanders
ON Semiconductor supplies 8-bit and 16-bit I/O expanders.
Dual Variable Reluctance Sensor Interfaces
ON Semiconductor supplies dual variable reluctance sensor interface devices.
Smart Card Interfaces - SIM Card Interfaces
ON Semiconductor supplies smart card interface devices, and SIM card interfaces for SIM card supply circuits.
|
 |
New Products |
 |
| |
NCS37000
:
GFCI Controller
- UL943 compatible with a single current transformer
- Reduction in the number of external passive components
- Core saturation detection and current limit
NCN8026
:
Compact SIM and Smart Card Interface
- Fully compatible with ISO7816-3, EMV4.3, NDS, and related standards
- Handles Class A, B and C Smart Cards
- Chip Select function for dual card operation
|
|
 |
|
 |
|