feedback
Rate this webpage

Need
Support?


2N6028: Programmable Unijunction Transistor

Datasheet: Programmable Unijunction Transistor
Rev. 6 (77.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The Programmable Unijunction Transistor is designed to enable the engineer to program unijunction characteristics such as RBB, ¿, IV, and IP by merely selecting two resistor values. Application includes thyristor-trigger, oscillator, pulse and timing circuits. This device may also be used in special thyristor applications due to the availability of an anode gate. Supplied in an inexpensive TO-92 plastic package for high-volume requirements, this package is readily adaptable for use in automatic insertion equipment.
Features
 
  • Programmable RBB, h , IV and IP.
  • Low On-State Voltage 1.5 Volts Maximum @ IF = 50 mA
  • Low Gate to Anode Leakage Current 10 nA Maximum
  • High Peak Output Voltage 11 Volts Typical
  • Low Offset Voltage 0.35 Volt Typical (RG = 10 k ohms)
  • Device Marking: Logo, Device Type, e.g., 2N6027, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N6028G Last Shipments
Pb-free
Programmable Unijunction Transistor TO-92 29-11 NA Bulk Box 5000  
2N6028RLRAG Last Shipments
Pb-free
Programmable Unijunction Transistor TO-92 29-11 NA Tape and Reel 2000  
2N6028RLRMG Last Shipments
Pb-free
Programmable Unijunction Transistor TO-92 29-11 NA Fan-Fold 2000  
2N6028RLRPG Last Shipments
Pb-free
Programmable Unijunction Transistor TO-92 29-11 NA Fan-Fold 2000  
2N6028 Last Shipments
Programmable Unijunction Transistor TO-92 29-11 NA Bulk Box 5000  
2N6028RLRA Last Shipments
Programmable Unijunction Transistor TO-92 29-11 NA Tape and Reel 2000  
2N6028RLRM Last Shipments
Programmable Unijunction Transistor TO-92 29-11 NA Fan-Fold 2000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2016-07-20 00:00) : 6,000
PandS   (2016-07-21 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2016-07-20 00:00) : 8,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List