Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Tuning Diodes

Frequency Control Diodes

ON Semiconductor supplies tuning diodes for frequency control and frequency tuning circuits.

8 Products Shown (0 Products Filtered Out)
Pb-free  
Cj Min (pF)  
Cj Max (pF)  
VRRM Min (V)  
Ct1 Min  
Ct1 Max  
Q Typ  
Package  
Price  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 8 of 8    [  1 ]  
Select Product Data Sheet Pb-free Status Description Cj Min (pF) Cj Max (pF) VRRM Min (V) Ct1 Min Ct1 Max Q Min Q Typ Package Price
  
 
 
 
                             
MMBV105GLT1G      Active     Tuning Diode 30 V   1.5   2.8   30   4   6.5   200   250   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV2105LT1G      Active     Tuning Diode 30 V    13.5   16.5   30   2.5   3.2     400   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV2109LT1G      Active     Tuning Diode 30 V    29.7   36.3   30   2.5   3.2       SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV3102LT1     Active     Tuning Diode 30 V    20   25   30   4.5   4.8   200   200   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV3102LT1G      Active     Tuning Diode 30 V    20   25   30   4.5   4.8   200   200   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV609LT1     Active     Tuning Diode (dual, common cathode) 20 V    26   32   20   1.8   2.4     450   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBV609LT1G      Active     Tuning Diode (dual, common cathode) 20 V    26   32   20   1.8   2.4     450   SOT-23 (TO-236) 3 LEAD   $0.24 
MV2105G      Active     Tuning Diode 30 V   13.5   16.5   30   2.5   3.2     400   TO-92 (TO-226) 5.33mm Body Height   $0.2533 
Page size: 
1 - 8 of 8    [  1 ]  
Clear Selections
Show Selected Products Only