Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Low VCE(Sat) Transistors

Low Saturation Transistors

ON Semiconductor supplies low VCE(sat) NPN and PNP transistors.

71 Products Shown (0 Products Filtered Out)
Pb-free  
IC Max (A)  
V(BR)CEO Min (V)  
VCE(sat) Max (V)  
hFE Min  
hFE Max  
fT Min (MHz)  
PTM Max (W)  
Polarity  
Package  
Price  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 71 of 71    [  1 ]  
Select Product Data Sheet Pb-free Status Description IC Max (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Polarity Package Price
  
 
 
                               
EMF5XV6T5G      Active     Small Signal Dual Bias Resistor Transistor, Complementary, 50 V   0.1   50   0.25   80       0.5   Dual NPN BRT & PNP TXR   SOT−563, 6 LEAD   $0.1067 
MBT35200MT1     Active     Low Saturation Voltage Transistors PNP   2   35   0.2   100   400   100   0.625   PNP   TSOP-6   $0.1733 
MBT35200MT1G      Active     Low Saturation Voltage Transistors PNP   2   35   0.2   100   400   100   0.625   PNP   TSOP-6   $0.1733 
MMBT489LT1G      Active     30 V, 1 A Low VCEsat NPN High Current Transistor   1   30   0.2   300   900   100   0.31   NPN   SOT-23 (TO-236) 3 LEAD   $0.16 
MMBT589LT1     Active     30 V, 1 A Low VCEsat PNP High Current Transistor   1   30   0.3   100   300   100   0.31   PNP   SOT-23 (TO-236) 3 LEAD   $0.24 
MMBT589LT1G      Active     30 V, 1 A Low VCEsat PNP High Current Transistor   1   30   0.3   100   300   100   0.31   PNP   SOT-23 (TO-236) 3 LEAD   $0.16 
NJD2873T4     Active     Bipolar Power NPN 2 A, 50 V    2   50   0.3   120   360   65   12.5   NPN   DPAK 4 LEAD Single Gauge Surface Mount   $0.2667 
NJD2873T4G      Active     Bipolar Power NPN 2 A, 50 V    2   50   0.3   120   360   65   12.5   NPN   DPAK 4 LEAD Single Gauge Surface Mount   $0.2667 
NJT4030PT1G      Active     40 V, 3 A PNP Bipolar Power Transistor   3   40   0.15   200   400   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.1013 
NJT4030PT3G      Active     40 V, 3 A PNP Bipolar Power Transistor   3   40   0.15   200   400   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.1013 
NJT4031NT1G      Active     SOT-223 NPN 40V/3A Bipolar Power Transistor   3   40   0.1   200   500   215   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.0907 
NJT4031NT3G      Active     SOT-223 NPN 40V/3A Bipolar Power Transistor   3   40   0.1   200   500   215   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.0907 
NSB9435T1     Active     Small Signal Bias Resistor Transistor PNP 30 V   3   30   0.275   125       0.72   PNP   SOT-223 (TO-261) 4 LEAD   $0.16 
NSB9435T1G      Active     Small Signal Bias Resistor Transistor PNP 30 V   3   30   0.275   125       0.72   PNP   SOT-223 (TO-261) 4 LEAD   $0.1867 
NSL12AWT1G      Active     High Current PNP Switching Transistor   3   12   0.29   100   300     0.45   PNP   SC−88/SC70−6/SOT−363 6 LEAD   $0.1467 
NSS12100M3T5G      Active     12 V, 1.0 A, Low VCE(sat) PNP Transistor SOT723   3   12   0.06   120       0.48   PNP   SOT-723 3 LEAD   $0.1 
NSS12100UW3TCG      Active     12 V, 1.0 A, Low VCE(sat) PNP Transistor   -1   -12   -0.44   200   400   200   1.1   PNP   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS12100XV6T1G      Active     12 V, 1.0 A, Low VCE(sat) PNP Transistor   2   12   0.35   150     100   0.65   PNP   SOT−563, 6 LEAD   $0.11 
NSS12200LT1G      Active     12 V, 4.0 A, Low VCE(sat) PNP Transistor   4   -12   0.09   250     100   0.71   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS12200WT1G      Active     12 V, 2 A Low VCE(sat) High Current PNP Transistor   3   12   0.29   100   300     0.45   PNP   SC−88/SC70−6/SOT−363 6 LEAD   $0.12 
NSS12201LT1G      Active     12 V, 4.0 A, Low VCE(sat) NPN Transistor   4   12   0.05   200     150   0.54   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS12500UW3T2G      Active     12 V, 8.0 A, Low VCE(sat) PNP Transistor   8   12   0.07   250     100   1.5   PNP   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS12501UW3T2G      Active     12 V, 7.0 A, Low VCE(sat) NPN Transistor   7   12   0.035   250     150   1.5   NPN   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS12601CF8T1G      Active     12 V, 8.0 A, Low VCE(sat) NPN Transistor   8   12   0.05   200     140   1.4   NPN   ChipFET¿   $0.2 
NSS1C200LT1G      Active     100V 2A Low Vce(sat) PNP SOT-23   3   100   0.115   120   360   120   0.71   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS1C200MZ4T1G      Active     PNP 100V Low VCE(sat)   3   100   0.125   120   360   120   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS1C200MZ4T3G      Active     PNP 100V Low VCE(sat)   3   100   0.125   120   360   120   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS1C201LT1G      Active     100V 2A Low VCE(sat) NPN Transistor SOT-23   2   100   0.06   120   360   100   0.71   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS1C201MZ4T1G      Active     100V NPN Low VCE(sat) Transistor - SOT223   2   100   0.06   120   320   100   0.8   NPN   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS1C201MZ4T3G      Active     100V NPN Low VCE(sat) Transistor - SOT223   2   100   0.06   120   320   100   0.8   NPN   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS20101JT1G      Active     20 V NPN LOW VCE(SAT)   1   20   0.22   200   500   350   0.255   NPN   SC-89, 3 LEAD   $0.065 
NSS20200LT1G      Active     20 V, 4.0 A, Low VCE(sat) PNP Transistor   4   20   0.09   250     100   0.71   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS20201LT1G      Active     20 V, 4 A, Low VCE(sat) NPN Transistor   4   20   0.05   200     150   0.54   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS20201MR6T1G      Active     20 V, 2 A Low VCE(sat) High Current NPN Transistor   3   20   0.15   300   900   200   1.75   NPN   TSOP-6   $0.15 
NSS20300MR6T1G      Active     20 V, 3 A Low VCE(sat) High Current PNP Transistor   5   20   0.015   100   400   100   1.75   PNP   TSOP-6   $0.15 
NSS20500UW3T2G      Active     20 V, 7.0 A, Low VCE(sat) PNP Transistor   7   20   0.07   250     100   1.5   PNP   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS20501UW3T2G      Active     20 V, 7.0 A, Low VCE(sat) NPN Transistor   7   20   0.04   250     150   1.5   NPN   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS20601CF8T1G      Active     20 V, 8.0 A, Low VCE(sat) NPN Transistor   8   20   0.065   200     140   1.4   NPN   ChipFET¿   $0.2 
NSS30070MR6T1G      Active     30 V, 0.7 A, Low VCE(sat) PNP Transistor   0.7   30   0.25   150       0.665   PNP   SC-74 (SC-59ML) 6 LEAD   $0.11 
NSS30071MR6T1G      Active     30 V, 700 mA Low VCE(sat)High Current NPN Transistor   0.7   30   0.25   150       0.665   NPN   SC-74 (SC-59ML) 6 LEAD   $0.11 
NSS30100LT1G      Active     30 V, Low VCE(sat) High Current PNP Transistor   2   30   0.25   100   300   100   0.71   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS30101LT1G      Active     30 V, 1 A Low VCEsat NPN High Current Transistor   2   30   0.2   300   900   100   0.71   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS30201MR6T1G      Active     30 V, 2 A Low VCE(sat) High Current NPN Transistor   3   30   0.075   300   900   200   1.75   NPN   TSOP-6   $0.15 
NSS35200CF8T1G      Active     35 V, 2 A Low VCE(sat) High Current PNP Transistor   7   35   0.1   100   400   100   2.75   PNP   ChipFET¿   $0.2 
NSS35200MR6T1G      Active     35 V, 2 A Low VCE(sat) High Current PNP Transistor   5   35   0.15   100   400   100   1.75   PNP   TSOP-6   $0.15 
NSS40200LT1G      Active     40 V, 2.0 A, Low VCE(sat) PNP Transistor   4   40   0.095   250     100   0.71   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS40200UW6T1G      Active     40 V, 4.0 A, Low VCE(sat)High Current PNP Transistor   4   40   0.12   150     140   1.5   PNP   WDFN6, 2 x 2 x 0.75 mm, 0.65 mm Pitch   $0.27 
NSS40201LT1G      Active     40 V, 4.0 A, Low VCE(sat) NPN Transistor   4   40   0.06   200     150   0.54   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS40300DDR2G      Active     40V 6.0A Dual PNP Low Vce(sat) Transistors SOIC8   6   40   0.095   220     100   0.576   Dual PNP   SOIC-8 Narrow Body   $0.27 
NSS40300MDR2G      Active     40V 6.0A Dual PNP Low Vce(sat) Transistors SOIC8   6   40   0.095   220     100   0.576   Dual PNP   SOIC-8 Narrow Body   $0.27 
NSS40300MZ4T1G      Active     40V 3.0A PNP Low VCE(sat) Transistor SOT223   3   40   0.4   200   400   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.14 
NSS40300MZ4T3G      Active     40V 3.0A PNP Low VCE(sat) Transistor SOT223   3   40   0.4   200   400   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.14 
NSS40301MDR2G      Active     40V 6.0A Dual NPN Low Vce(sat) Transistors SOIC8   6   40   0.06   200     100   0.576   Dual NPN   SOIC-8 Narrow Body   $0.27 
NSS40301MZ4T1G      Active     40V 3.0A NPN Low VCE(sat) Transistor SOT223   3   40   0.05   200   500   200   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.14 
NSS40301MZ4T3G      Active     40V 3.0A NPN Low VCE(sat) Transistor SOT223   3   40   0.05   200   500   200   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.14 
NSS40302PDR2G      Active     40V 6.0A NPN/PNP Low Vce(sat) Transistors SOIC8   6   40   0.06   200     100   0.576   Complementary   SOIC-8 Narrow Body   $0.27 
NSS40500UW3T2G      Active     40 V, 6.0 A, Low VCE(sat) PNP Transistor   6   40   0.08   250     100   1.5   PNP   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS40501UW3T2G      Active     40 V, 7.0 A, Low VCE(sat) NPN Transistor   7   40   0.045   250     150   1.5   NPN   3 Lead WDFN, 2 x 2 x 0.75 mm, 1.3 mm Pitch   $0.27 
NSS40600CF8T1G      Active     40 V, 6.0 A, Low VCE(sat) PNP Transistor   6   40   0.075   250     100   2.75   PNP   ChipFET¿   $0.2 
NSS40601CF8T1G      Active     40 V, 8.0 A, Low VCE(sat) NPN Transistor   8   40   0.075   200     140   1.4   NPN   ChipFET¿   $0.2 
NSS60200LT1G      Active     60 V, 4.0 A, Low VCE(sat) PNP Transistor   2   60   0.22   150     100   0.54   PNP   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS60201LT1G      Active     60 V, 4.0 A, Low VCE(sat) NPN Transistor   4   60   0.14   150   350     0.54   NPN   SOT-23 (TO-236) 3 LEAD   $0.12 
NSS60600MZ4T1G      Active     PNP Low VCE(sat) Transistor   6   60   0.35   120   360   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS60600MZ4T3G      Active     PNP Low VCE(sat) Transistor   6   60   0.35   120   360   100   2   PNP   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS60601MZ4T1G      Active     60 V, 6.0 A, Low VCE(sat) NPN Transistor SOT223   6   60   0.06   120   360   100   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.16 
NSS60601MZ4T3G      Active     60 V, 6.0 A, Low VCE(sat) NPN Transistor SOT223   6   60   0.06   120   360   100   2   NPN   SOT-223 (TO-261) 4 LEAD   $0.16 
NST489AMT1G      Active     Small Signal 30 V, 2 A NPN Transistor    2   30   0.075   300   900   200   0.535   NPN   TSOP-6   $0.1733 
NST846BF3T5G      Active     SOT-1123 NPN General Purpose Transistor   0.1   65   0.6   200   450   100   0.347   NPN   SOT-1123, 1.0x0.6x0.37, 0.35P   $0.035 
NST848BF3T5G      Active     SOT-1123 NPN GP Trans   0.1   30   0.6   200   450   100   0.347   NPN   SOT-1123, 1.0x0.6x0.37, 0.35P   $0.035 
NST856BF3T5G      Active     PNP GP TRANSISTOR   -0.1   -65   -0.8   200   475   100   0.347   PNP   SOT-1123, 1.0x0.6x0.37, 0.35P   $0.035 
NUS5530MNR2G      Active     Integrated Power MOSFET 20V 3.9A 60 mOhm Dual P-Channel with PNP Low VCE Switching Transistor DFN8   2   35   0.1   100   400   100   2.75   P Channel   DFN8 3.3 x 3.3 mm Package   $0.5333 
Page size: 
1 - 71 of 71    [  1 ]  
Clear Selections
Show Selected Products Only

/

/

/

/

/

/

/

/