Print

Previous Press Release | Next Press Release

ON Semiconductor’s Innovative New Devices Address Diverse and Challenging Automotive ApplicationsChinese Japanese Korean

Company continues to broaden its portfolio of robust, high performance, energy efficient solutions to address increasing electrical content in vechicles











AEC-Q101 qualified power MOSFETS

Electronica - MUNICH, Germany – Nov 12, 2012 – ON Semiconductor (Nasdaq: ONNN), driving innovation in energy efficiency, has announced the launch of several new product families specifically designed for the rapidly evolving automotive market in which electronic content continues to increase to enable advanced features in fuel economy, safety, infotainment and in-vehicle communications.

The automotive end market is a key focus area that ON Semiconductor addresses with its comprehensive portfolio of robust, AEC-qualified products ranging from discrete devices to complex mixed signal ASICs and ASSPs for in-vehicle communications, powertrain, body, active safety, advanced lighting and infotainment applications. In support of the company’s commitment to its worldwide automotive customers, ON Semiconductor recently joined the OPEN Alliance SIG which seeks to address industry requirements for improving in-vehicle safety, comfort and infotainment, while significantly reducing network complexity and cabling costs.

Electronica 2012 – Automotive Product Launches

ON Semiconductor is announcing two new driver integrated circuits (ICs) and two new system basis chips (SBC) that address applications in areas such as automotive body control, engine control, interior lighting and DC motor management for heating ventilation and air conditioning (HVAC) systems. The NCV7718 hex half-bridge driver can be operated in forward, reverse, brake and high impedance states. The new device incorporates a comprehensive range of built-in protection features as well as both high-side and low-side drivers. Control is achieved via a 16-bit serial peripheral interface (SPI) and a low quiescent current sleep mode helps address automotive demands for low power usage and high efficiency. The driver is daisy chain compatible with multiples of 8-bit devices.

The NCV7240 meanwhile, is an eight channel low-side driver delivering up to 600 milliamps (mA) drive capability per channel to provide control of power distribution to relays, LEDs and unipolar stepper motors in automotive applications. Each output driver is protected for overload current and includes a clamp for inductive loads. Output control is via a SPI port and other key features of the small footprint SSOP24 packaged low power device include parallel input pins, a ‘limp-home’ mode and low quiescent current in both sleep and standby modes that minimises demand on the car battery.

The NCV7471 SBC with dual LIN, high-speed CAN and a 500 mA boost-buck DC-DC controller provides and monitors low-voltage power suppliers and monitors the application software and via a watchdog. The CAN and LIN transceivers allow the electronic control unit (ECU) to host multiple communication nodes or to act as a gateway unit while an on-chip state controller ensures safe power-up sequence and supports low-power modes.

The NCV7430 SBC is a LIN-based single chip driver for dedicated multicolor LED applications in interior ambient lighting. The RGB driver includes three independent LED current regulators and a LIN interface for parametric programming of LED color and intensity. Depending on customer requirements, the application schematic can contain extensions for current boosting, temperature compensation, dissipation balancing or auto-addressing via a LIN switch method. In a typical manufacturing flow, the NCV7430 is assembled on a board together with an RGB LED chip. The boards can be calibrated to compensate for the processing spread of the LEDs. To allow a distinction between different nodes, an address can be assigned to the nodes, either via pre-programming or auto-addressing.

The newest USB positive overvoltage protection controllers, the NCV380 and NCV360, prevent over-voltage and over-current damage to automotive infotainment systems caused by external devices plugged into USB ports. The devices instantaneously disconnect systems at their output when incorrect VBUS operating conditions are detected at the input; overvoltage protection of up to +20 volt (V) is provided. An integrated PMOS FET means no external devices are necessary helping to reduce system cost, bill of materials and the PCB area required to achieve a solution.

Similarly, the EMI2121 common mode filter with integrated electrostatic discharge (ESD) protection is optimized to provide protection for in-vehicle USB 2.0 connectivity applications which are becoming increasingly common in automotive infotainment systems. The EMI2121 is one of over 1500 Automotive Electronics Council (AEC) qualified protection devices offered by ON Semiconductor.

Finally, ON Semiconductor is showcasing its comprehensive range of MOSFETs that provide a cost-effective solution in a wide range of automotive applications such as engine, chassis and body control, infotainment, and more safety critical areas of the vehicle such as antilock braking systems. At this year’s Electronica the company is spotlighting its NVMFS and NVTFS families of AEC-Q101 qualified power MOSFETs that offer high current capability to deliver the robust load performance required in the latest automotive applications. Housed in space saving SO-8FL and µ8FL packages with the added benefit of protruding leads to allow visible inspection of solder joints, the devices support designers in their objectives of reducing board and overall module sizes. Low RDS(on) performance across the product range minimises conduction losses and reduces power losses.

Visit ON Semiconductor at Electronica 2012, 13 – 16 November, Hall A5, Stand 225

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving innovation in energy efficient electronics, empowering design engineers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help customers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

Follow @onsemi on Twitter.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release