Motor Drivers for White Goods Applications
Related Products:
- STK551U3A2A-E: Intelligent Power Module (IPM), 600 V, 20 A
- STK554U392A-E: Intelligent Power Module (IPM), 600 V, 15 A
- LV8549MC: Stepping Motor Driver, Low Saturation Voltage, 12 V
- LB11920: Direct PWM Drive 3-Phase Brushless Motor Driver
- STK551U392A-E: Intelligent Power Module (IPM), 600 V, 15 A
- LV8136V: Motor Predriver, Brushless, 3-Phase
- LV8804V: Direct PWM Structure Three-Phase Sensorless Fan Motor Driver
- LB11685AV: Motor Driver, 3-Phase, Sensor Less
- LV8804FV: Motor Driver, Sensor Less, Brushless, 3-Phase
- LB1975: 3-Phase Brushless Motor Driver
- LB1909MC: Stepping Motor Driver, Low Saturation Voltage, 12 V
- STK544UC62K-E: Intelligent Power Module (IPM), 600 V, 10 A
- LB1948MC: Motor Driver, Forward / Reverse, Low Saturation Voltage, 12 V
- LV8805SV: Motor Driver, Sensor Less, Brushless, 3-Phase
- STK554U362C-E: Intelligent Power Module (IPM), 600 V, 10 A
- STK551U362A-E: Intelligent Power Module (IPM), 600 V, 10 A
- STK554U362A-E: Intelligent Power Module (IPM), 600 V, 10 A