feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 43 of 43    [  1 ]  
Document Title
Document ID/Size
Revision
5 LEAD D2PAK 936A-02 (50kB) O
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
D2PAK-3 (TO-263, 3-LEAD) 418AJ (61kB) F
DFN10, 3x3, 0.5P 485C (49kB) E
DFN12, 4x4, 0.65P 506CE (44kB) O
DFN8 3x3, 0.65P 506DB (44kB) A
MSOP 10, 3x3 846AE (46kB) A
MSOP8 EP, 3x3 846AM (45kB) O
PDIP-7 (PDIP-8 LESS PIN 6) 626A-01 (50kB) C
PQFN4 8x8, 2P 483AP (89kB) O
QFN20 5x5, 0.65P 485DB (45kB) O
QFN24, 4x4, 0.5P 485CW (48kB) O
QFN28 5x5, 0.5P 485BQ (46kB) O
QFN40 5x5, 0.4P 485CR (47kB) C
QFN40 6x6, 0.5P 485CM (47kB) O
QFN52, 6x6, 0.4P 485BE (48kB) B
SC-88A (SC-70-5 / SOT-353) 419A-02 (58.5kB) L
SOIC 16 LEAD 751B-05 (50kB) K
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-10 NB 751BQ (48kB) B
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-23, 5 Lead, 1.6x2.9 527AH (44kB) revo
TO-220 3 LEAD FULLPAK 221D-03 (46kB) K
TO-220 5 LEAD 314D-04 (45kB) H
TO-220 5 LEAD OFFSET 314B-05 (45kB) L
TO-220-3LD 340AT (111kB) A
TO-247-3LD 340CH (140.5kB) A
TSOP-5 483 (48kB) N
TSSOP-14 WB 948G-01 (51kB) C
UDFN10 3x3, 0.5P 506AT (45kB) A
UDFN6, 2x2, 0.65P 517AB (48kB) C
WDFN10 4x4, 0.8P 511DU (73kB) O
WDFN8 3x3, 0.65P 511CD (44kB) O
WLCSP10, 2.075x1.025x0.35 567ZC (54kB) O
WLCSP4 0.64x0.64 567KA (46kB) B
WLCSP4 0.64x0.64 567JZ (40kB) A
WLCSP4, 0.64x0.64x0.33 567VS (41kB) O
WQFN10 4x3, 0.8P 511DV (146.5kB) C
XDFN4 1.0x1.0, 0.65P 711AJ (43kB) A
XDFN6 1.5X1.5, 0.5P 711AE (46kB) B
XDFN8 1.6x1.2, 0.4P 711AS (45kB) D
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.