feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Power Adapter (Show All)

Page size: 
1 - 19 of 19    [  1 ]  
Document Title
Document ID/Size
Revision
8 LEAD PDIP 626-05 (51kB) P
ChipFET 1206A-03 (53kB) K
DPAK3 (STRAIGHT LEADS) 369AP (43kB) O
DPAK3 (TO-252 3 LD) 369AS (164kB) O
PDIP (8 Minus Pin 6), Gull Wing 626AA (61kB) A
PDIP-7 (PDIP-8 LESS PIN 6) 626A-01 (50kB) C
PDIP-7 (PDIP-8 LESS PIN 7) 626B (50kB) D
PDIP8 Less Pin 3 626AS (46kB) O
PQFN4 8x8, 2P 483AP (205kB) A
SOIC 16 LEAD 751B-05 (50kB) K
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-16 NB Missing Pins 2 and 13 751DU (51kB) O
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-23 (TO-236) 318-08 (45kB) AS
TO-220 FUllPak 3LD 340BF (43kB) O
TO-220-3LD 340AT (111kB) A
TO-247-3LD 340CH (140.5kB) A
WDFN3 2x2x0.75 mm, 1.3 mm Pitch 506AU (41kB) A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.