feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 24 of 24    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
5 LEAD D2PAK 936A-02 (63kB) E
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
D2PAK-3 (TO-263, 3-LEAD) 418AJ (61kB) F
DFN6, 3.0x3.3x0.9mm, 0.95mm Pitch 506AX (55kB) A
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
Micro8 Surface Mount 846A-02 (56kB) K
PDIP-7 (PDIP-8 LESS PIN 7) 626B (50kB) D
PQFN4 8x8, 2P 483AP (205kB) A
SC-88A (SC-70-5 / SOT-353) 419A-02 (58.5kB) L
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-16 NB, Less Pin 13 751AM (50kB) O
SOIC-8 Narrow Body 751-07 (53kB) AK
SOIC14 N MISSING PIN 13 751AN (47kB) A
SOIC20 NB LESS PINS 2, 4 & 19 751BS (50kB) O
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
TO-220 3 LEAD FULLPAK 221D-03 (46kB) K
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-220-3LD 340AT (111kB) A
TO-247-3LD 340CH (140.5kB) A
TSOP-5 483 (48kB) N
TSOP-6 318G-02 (51kB) V
WDFN6 1.5x1.5, 0.5P 511BJ (47kB) C
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.