feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 26 of 26    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 PIN DFN, 4x4 488AF (44kB) C
DFN10, 3x3, 0.5P 485C (49kB) E
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
DPAK3 (STRAIGHT LEADS) 369AP (43kB) O
Micro8 Surface Mount 846A-02 (56kB) K
PDIP-7 (PDIP-8 LESS PIN 7) 626B (50kB) D
PQFN4 8x8, 2P 483AP (205kB) A
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-16 NB, Less Pin 13 751AM (50kB) O
SOIC-8 Narrow Body 751-07 (53kB) AK
SOIC14 N MISSING PIN 13 751AN (47kB) A
SOIC20 NB LESS PINS 2, 4 & 19 751BS (50kB) O
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
SOT-23 318BM (89kB) O
SOT-89 3 Lead 528AH (45kB) O
Small Outline Integrated 751DT (51kB) O
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-220-3LD 340AT (111kB) A
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TSOP-5 483 (48kB) N
TSOP-6 318G-02 (51kB) V
TSSOP16 MINUS PINS 2,3,14 & 15 948BW (125.3kB) O
WDFN6 1.5x1.5, 0.5P 511BJ (47kB) C
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.