feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  System Power (Show All)

Page size: 
1 - 26 of 26    [  1 ]  
Document Title
Document ID/Size
Revision
AS0260 Image Sensor Reference Design w/ Power & Clocking (LDO Regulator) DN05111/D (5465kB) 1
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2
NCP1014: 10 W, 3-Output Off-line Power Supply DN06005/D (59.0kB) 0
NCP1014: 10 W, Dual Output Power Supply DN06020/D (62.0kB) 1
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications DN06064/D (56.0kB) 1
NCP1014: 5 V, 400 mA Current Boosted Buck Converter DN06052/D (39.0kB) 0
NCP1014: 5 W, CCCV Cell Phone Battery Charger DN06009/D (55.0kB) 1
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator DN06011/D (48.0kB) 1
NCP1014: 8 W, 3-Output Off-Line Switcher DN06003/D (58.0kB) 0
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies DN06051/D (75.0kB) 0
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply DN06037/D (53.0kB) 0
NCP1014: Low Power, Off-Line, Constant Voltage Power Supply DN06066/D (69kB) 1
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply DN06034/D (51.0kB) 0
NCP1593: Synchronous Buck Regulator DN05024/D (666.0kB) 0
NCP3020: 300kHz / 21V-26V / 5A DC-DC Buck PWM Controller + MOSFET DN06073/D (511.0kB) 0
NCP3020: 300kHz / 9V-18V / 10A DC-DC Buck PWM Controller + MOSFET DN06072/D (795.0kB) 0
NCP3020A: Buck-Boost Converter for 3 A LEDs DN05002/D (1478.0kB) 0
NCP3030: 1.2MHz / 9V-16Vin / 9A DN06070/D (214.0kB) 0
NCP3030: 2.4MHz / 9V-16Vin / 9A DN06071/D (253.0kB) 0
NCP3063: 24 V to 12 V Buck (w/ Duty Cycle Control) DN06016/D (133.0kB) 1
NCP3063: 9 V to 36 Vin dc, Constant Current LED Driver DN06001/D (117.0kB) 1
NCP3063: Cigarette Lighter Adapter (CLA) DN06042/D (463.0kB) 0
NCP3063: USB to 6 V 0.3 A USB Charger DN06043/D (124.0kB) 0
NCP3170, NCP3020: Positive Input to Negative Output Conversion Buck-Boost (+12 Vin to -5 Vout) DN05004/D (48.0kB) 0
NCV3065: Automotive Dome Lamp DN05069/D (56kB) 1
Utilizing GaN HEMTs in an All-in-One Workstation Power Supply DN05067/D (534kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.