feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 24 of 24    [  1 ]  
Document Title
Document ID/Size
Revision
NCP1012: 1 W, Dual Output, Off-line Converter DN06002/D (64.0kB) 1
NCP1012: 3.6 W Auxiliary Power Supply for Appliances / White Goods DN06013/D (53.0kB) 0
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2
NCP1014: 10 W, 3-Output Off-line Power Supply DN06005/D (59.0kB) 0
NCP1014: 10 W, Dual Output Power Supply DN06020/D (62.0kB) 1
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications DN06064/D (56.0kB) 1
NCP1014: 5 V, 400 mA Current Boosted Buck Converter DN06052/D (39.0kB) 0
NCP1014: 5 W, CCCV Cell Phone Battery Charger DN06009/D (55.0kB) 1
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator DN06011/D (48.0kB) 1
NCP1014: 8 W, 3-Output Off-Line Switcher DN06003/D (58.0kB) 0
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies DN06051/D (75.0kB) 0
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply DN06037/D (53.0kB) 0
NCP1014: Low Power, Off-Line, Constant Voltage Power Supply DN06066/D (69kB) 1
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply DN06034/D (51.0kB) 0
NCP1071, NCP1075, MCP1077: 12 Vout, Off-line Buck Regulator DN05058/D (160kB) 0
NCP1072: 10 W Primary Side Regulation (PSR) DN05036/D (78.0kB) 0
NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply DN05018/D (128kB) 1
NCP1236: 65 W Off-Line Adapter DN06074/D (3250.0kB) 0
NCP1361: Universal AC Input, 5 V, 3 A Output, 15 Watt Charger DN05078/D (1189kB) 0
NCP3063: 24 V to 12 V Buck (w/ Duty Cycle Control) DN06016/D (133.0kB) 1
NCP3063: 9 V to 36 Vin dc, Constant Current LED Driver DN06001/D (117.0kB) 1
NCP3063: Cigarette Lighter Adapter (CLA) DN06042/D (463.0kB) 0
NCP3063: USB to 6 V 0.3 A USB Charger DN06043/D (124.0kB) 0
NCV3065: Automotive Dome Lamp DN05069/D (56kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.