feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Power Factor Correction (Show All)

Page size: 
1 - 16 of 16    [  1 ]  
Document Title
Document ID/Size
Revision
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver DN06068/D (201.0kB) 0
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF DN05016/D (54.0kB) 0
NCL30001: 125 W High Power Factor Single Stage LED Driver DN05072/D (492kB) 0
NCL30001: Input Overvoltage Protection Circuit DN05060/D (539kB) 0
NCL30002: 200-265 Vac Low Ripple Buck LED Driver DN05042/D (216.0kB) 1
NCL30002: 85-115 Vac High Efficiency Compact 3.6 W Buck LED Driver DN05041/D (309.0kB) 2
NCL30051: 30 V, 2 A High Efficiency CVCC LED Driver DN05015/D (126.0kB) 2
NCL30051: Enhanced Output Short Circuit Protection DN05040/D (643kB) 1
NCL30051: Enhanced PWM LED Dimming DN05034/D (105kB) 1
NCP1014: 10 W, 3-Output Off-line Power Supply DN06005/D (59.0kB) 0
NCP1014: 10 W, Dual Output Power Supply DN06020/D (62.0kB) 1
NCP1014: 5 W, CCCV Cell Phone Battery Charger DN06009/D (55.0kB) 1
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator DN06011/D (48.0kB) 1
NCP1014: 8 W, 3-Output Off-Line Switcher DN06003/D (58.0kB) 0
NCP1615: High Efficiency, <30 mW No-load PFC DN05057/D (700kB) 1
NCP1616: 120 W, High Efficiency, Low Standby PFC Adaptor DN05127 (957kB) 0
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.