feedback
Rate this webpage
Need
Support?

Application Notes

Previously Viewed Products
Clear List

Application Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 43 of 43    [  1 ]  
Document Title
Document ID/Size
Revision
2 Switch-Forward Current Mode Converter with the NCP1252 AND8373/D (1571.0kB) 1
700 mA LED Power Supply Using Monolithic Controller and Off-Line Current Boosted (Tapped Inductor) Buck Converter AND8328/D (132.0kB) 0
A 30 W Power Supply Operating in A Quasi-Square Wave Resonant Mode AND8129/D (246.0kB) 0
A 6 W/12 W Universal Mains Adapter with the NCP101X AND8142/D (161.0kB) 0
A Combined Single-Pulse and Repetitive UIS Rating System AN-7515 A
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1
An Off-Line, Power Factor Corrected, Buck-Boost Converter for Low Power LED Applications AND9043/D (124kB) 1
Analysis of MOSFET Failure Modes in LLC Resonant Converter AN-9067 A
Analysis of Power Dissipation and Thermal Considerations for High Voltage Gate Drivers AND90004/D (1049kB) 2
Design Guide for Selection of Bootstrap Components AN-9052 A
Designing Converters with the NCP101X Family AND8134/D (140.0kB) 0
Determining the Free-Running Frequency for QR Systems AND8089/D (66.0kB) 0
Driving and Layout Design for Fast Switching Super-Junction MOSFETs AN-9005 A
Evaluating the Power Capability of NCP101X Members AND8125/D (57.0kB) 0
How to Choose Switching Controller for Design AND8205/D (78kB) 2
Implementing Simple Brown-Out Solution for NCP101X Series AND8272/D (43.0kB) 0
Increasing the Efficiency of Low Power Converters with Resonant Snubbers AND8296/D (98.0kB) 1
MOSFET Basics AN-9010 A
Maximum Power Enhancement Techniques for SuperSOT™-6 Power MOSFETs AN-1026 A
NCP101x LED Flasher with Luxeon V Star LED AND8224/D (98.0kB) 0
NCP1252 Boost and CAT4026 LED Driver Board AND8478/D (2237.0kB) 0
NCP1351 Evaluation Board Printer Power Supply AND8278/D (549.0kB) 0
NCP1351 Evaluation Board, 19 V - 3 A Adaptor AND8263/D (260.0kB) 1
NCP1351 Evaluation Board, a 12 V / 2 A Full DCM AND8288/D (328.0kB) 0
NCP1351 Modeling Using the PWM Switch Technique AND8280/D (184.0kB) 0
New Generation Super-Junction MOSFETs, SuperFET® II and SuperFET® II Easy Drive MOSFETs for High Efficiency and Lower Switching Noise AN-5232 A
New PowerTrench® MOSFET with Shielded Gate Technology Increases System Efficiency and Power Density in Synchronous Rectification Applications AN-6099 A
Non-isolated Negative Output Buck AC/DC Converter AND8190/D (49.0kB) 0
Non-isolated Positive Output Buck/Boost AC/DC Converter AND8191/D (58.0kB) 0
Nonisolated Negative Output Buck/Boost AC/DC Convertor AND8225/D (887.0kB) 1
Nonisolated Positive Output Buck AC/DC Converter AND8226/D (1563.0kB) 1
Offline Buck Converter with Tapped Inductor Improves Performance AND8318/D (100.0kB) 1
Offline isolated power supply to drive 3 LEDs AND8136/D (95.0kB) 1
PCB Land Pattern Design and Surface Mount Guidelines for MicroFET™ Packages AN-7525 A
Performance Improvements to the NCP1012 Evaluation Board AND8132/D (95.0kB) 0
Power MOSFET Avalanche Guideline AN-9034 A
Practical Considerations of Trench MOSFET Stability when Operating in Linear Mode AN-4161 A
Shielded Gate PowerTrench® MOSFET Datasheet Explanation AN-4163 A
Simple Secondary Side Vcc Source for Low Power CVCC Power Supplies AND8395/D (124.0kB) 0
Stability Analysis in Multiple Loop Systems AND8327/D (213.0kB) 0
Tips and Tricks to Build Efficient Circuits with NCP1200 AND8069/D (139.0kB) 1
Understanding Loop Compensation with Monolithic Switchers AND8334/D (167.0kB) 0
Using Fairchild Semiconductor Dual Cool™ MOSFETs AN-9056 A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.