Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 19 of 19    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
5 LEAD D2PAK 936A-02 (63kB) E
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
C/O FOR MICRO 10 PKG 846B (30.6kB) D
DFN10, 3x3, 0.5P 485C (49kB) E
DFN6, 3.0x3.3x0.9mm, 0.95mm Pitch 506AX (55kB) A
Micro8 Surface Mount 846A-02 (56kB) K
SOIC 16 LEAD 751B-05 (50kB) K
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-23, 5 Lead, 1.6x2.9 527AH (60kB) A
SOT-563, 6 LEAD 463A (54kB) H
TSOP-5 483 (48kB) N
UDFN10 3x3, 0.5P 506AT (45kB) A
UDFN6, 2x2, 0.65P 517AB (48kB) C
WLCSP4 0.64x0.64 567JZ (40kB) A
WLCSP4 0.64x0.64 567KA (46kB) B
WLCSP4, 0.64x0.64x0.40 567XW (47kB) A
XDFN4 1.0x1.0, 0.65P 711AJ (45kB) B
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.