Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Post Regulation (Main) (Show All)

Page size: 
1 - 23 of 23    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
3.5 mm IPAK, Straight Lead 369AD (40kB) B
5 LEAD D2PAK 936A-02 (63kB) E
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
ChipFET 1206A-03 (53kB) K
DFN6, 3.0x3.3x0.9mm, 0.95mm Pitch 506AX (55kB) A
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
DPAK 4 LEAD Single Gauge Surface Mount 369AA (45kB) B
DPAK 5 Center Lead Crop 175AA (47kB) B
DPAK INSERTION MOUNT 369 (43kB) C
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
SOT-89 3 Lead 528AH (45kB) O
SOT-89, 3 LEAD 528AG (42kB) O
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TO-92 3 4.82x4.76 135AN (39kB) O
TO-92 3 4.83x4.76 Leadformed 135AR (56kB) O
TSOP-5 483 (48kB) N
WDFN3 2x2x0.75 mm, 1.3 mm Pitch 506AU (41kB) A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.