Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Post Regulation (Show All)

Page size: 
1 - 22 of 22    [  1 ]  
Document Title
Document ID/Size
Revision
6 PIN DFN, 3x3 488AE (42kB) B
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
CPH3 318BA (33kB) O
CPH6 318BD (33kB) O
ChipFET 1206A-03 (53kB) K
DFN5 5X6, 1.27P (SO 8FL) 488AA (27.3kB) N
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
DPAK 4 LEAD Single Gauge Surface Mount 369AA (45kB) B
Micro8 Surface Mount 846A-02 (56kB) K
SC-88A (SC-70-5 / SOT-353) 419A-02 (58.5kB) L
SOIC 16 LEAD 751B-05 (50kB) K
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
SOT-23 (TO-236) 318-08 (45kB) AS
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TSOP-5 483 (48kB) N
TSSOP-16 948F-01 (52kB) B
WDFN3 2x2x0.75 mm, 1.3 mm Pitch 506AU (41kB) A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.