Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 26 of 26    [  1 ]  
Document Title
Document ID/Size
Revision
16 LEAD PDIP 648C-04 (43kB) E
5 LEAD D2PAK 936A-02 (63kB) E
5X6MM, .5MM PITCH 505 (41kB) D
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
DFN10, 3x3, 0.5P 485C (72kB) F
DFN5 5X6, 1.27P (SO 8FL) 488AA (27.3kB) N
DFN8 5x6, 1.27P Dual Flag (SO8FL-Dual) 506BT (68kB) F
DFN8, 3x3, 0.65P 506BY (44kB) A
DFNW10 3x3, 0.5P 507AM (32.9kB) A
DFNW10, 3x3, 0.65P 507AE (31.8kB) A
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
DPAK 4 LEAD Single Gauge Surface Mount 369AA (45kB) B
DPAK 5 Center Lead Crop 175AA (47kB) B
SOIC 16 LEAD 751B-05 (50kB) K
SOIC 16 LEAD WIDE BODY, EXPOSED PAD 751R-02 (55kB) B
SOIC-16 WB 751G-03 (68kB) E
SOIC-16 Wide Body, Exposed Pad 751AG (56kB) B
SOIC-8 EP 751AC (288.9kB) D
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
TSOP-5 483 (48kB) N
TSSOP-14 EP 948AW (53kB) C
WDFN8 3.3x3.3, 0.65P 511AB (45kB) D
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.