Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 12 of 12    [  1 ]  
Document Title
Document ID/Size
Revision
18 to 160Vin DC-DC Converter DN05109/D (1074kB) 0
9-36Vin DC-DC Converter DN05108/D (978kB) 0
A 5-V/10-A Active Clamp Forward Converter with NCP1566 DN05128 (1197kB) 0
A PoE 12-V/6-A Converter with NCP1566 DN05124 (1325kB) 1
NCP/NCV1034: High Voltage Driver for HB-LED DN06047/D (1522.0kB) 0
NCP1063 - Universal AC Input, 12 V/0.35A Output, Non-isolated Power Supply DN05081/D  (562kB) 0
NCP3020: 300kHz / 21V-26V / 5A DC-DC Buck PWM Controller + MOSFET DN06073/D (511.0kB) 0
NCP3020: 300kHz / 9V-18V / 10A DC-DC Buck PWM Controller + MOSFET DN06072/D (795.0kB) 0
NCP3020A: Buck-Boost Converter for 3 A LEDs DN05002/D (1478.0kB) 0
NCP3170, NCP3020: Positive Input to Negative Output Conversion Buck-Boost (+12 Vin to -5 Vout) DN05004/D (48.0kB) 0
NCP3170: High Efficiency 3A Regulator DN05011/D (524.0kB) 0
NCP3170A: 3 A Regulator With Improved Transient Response Type-III Compensation DN05009/D (557.0kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.