Design Notes

Previously Viewed Products
Clear List

Design Notes for  Non-Isolated Conversion (Show All)

Page size: 
1 - 12 of 12    [  1 ]  
Document Title
Document ID/Size
Revision
3 LED Low Voltage Parallel-to-Series Lighting Circuit DN05091/D (779kB) 2
NCP1031: Dual output, 4 W DC-DC converter DN06046/D (45.0kB) 0
NCP1031: Wide Input Range (20 Vdc to 140 Vdc) DC to DC Converter DN06007/D (54.0kB) 0
NCP1294: High Voltage LED Driver (24 V input to 110 V output @ 100 mA) DN06062/D (459.0kB) 0
NCP1294: Solar Power Maximum Peak Power Tracking (MPPT) Controller DN06054/D (451.0kB) 0
NCP3020: 300kHz / 21V-26V / 5A DC-DC Buck PWM Controller + MOSFET DN06073/D (511.0kB) 0
NCP3020: 300kHz / 9V-18V / 10A DC-DC Buck PWM Controller + MOSFET DN06072/D (795.0kB) 0
NCP3020A: Buck-Boost Converter for 3 A LEDs DN05002/D (1478.0kB) 0
NCP3065: 12Vac or 12Vdc MR-16 Sharp ZENIGATA LED Module DN06048/D (237.0kB) 7
NCP3065: SEPIC LED Driver for MR16 DN06033/D (348.0kB) 0
NCP3170, NCP3020: Positive Input to Negative Output Conversion Buck-Boost (+12 Vin to -5 Vout) DN05004/D (48.0kB) 0
NCV3065: Automotive Dome Lamp DN05069/D (56kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.