Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 15 of 15    [  1 ]  
Document Title
Document ID/Size
Revision
NCP1063 - Universal AC Input, 12 V/0.35A Output, Non-isolated Power Supply DN05081/D  (562kB) 0
NCP1076/7: Universal Input, 5 V or 12 V Output, up to 24 W Power Supply DN05049/D (323.0kB) 0
NCP1124 : 10 W Universal Input, 5 V output power supply DN05061/D (598kB) 0
NCP1124, NCP431: Universal AC Input, 5 Volt Output, 10 Watt Power Supply DN05064/D (508kB) 0
NCP1129: 12 W, Off-line Buck Regulator DN05053/D (62kB) 0
NCP1129: Universal AC Input, 5 V or 12 V output, 20 W - White Goods/Industrial DN05043/D (153.0kB) 3
NCP1219: Universal AC Input, Non-isolated, 6 W Electric Meter Buck Power Supply DN05014/D (130kB) 2
NCP1236: 65 W Off-Line Adapter DN06074/D (3250.0kB) 0
NCP1251: 12 V, 30 W, Off-line Mini-Forward Converter DN05029/D (74.0kB) 0
NCP1251: 20 W Flyback with Primary Side Regulation (PSR) DN05033/D (79.0kB) 0
NCP1251: 20 W Output Offline Power Supply DN05012/D (101.0kB) 3
NCP1251: 20 W Output Offline Power Supply Using Synchronous Output Rectification DN05028/D (105.0kB) 0
NCP1251: A 24 Vin, 40 Watt, Low Cost, DC-to-DC Converter DN05032/D (57.0kB) 0
NCP1251: Low Power, Ultra-Wide AC Input Range, Electric Meter Power Supply DN05017/D (734kB) 2
NCP1251: Ultra Wide Input Triple Output 15 W (E-Meter) DN05039/D (392.0kB) 0
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.