Design Notes

Previously Viewed Products
Clear List

All 

Page size: 
1 - 50 of 167    [  1  2 3 4  next ]  
Document Title
Document ID/Size
Revision
Revision Date
18 to 160Vin DC-DC Converter DN05109/D (1074kB) 0 Jan, 2018
3 LED Low Voltage Parallel-to-Series Lighting Circuit DN05091/D (779kB) 2
3.3KW On Board EV Charger DN05107/D (2013kB) 0 Feb, 2018
42W 5.25V 8A High Current Charging Adapter Solution DN05101 (1364kB) 1 Dec, 2017
5-V/300-A Two-Switch Forward Converter with NCL30125 DN05131/D (2071kB) 0 Oct, 2019
9-36Vin DC-DC Converter DN05108/D (978kB) 0 Jan, 2018
90W TYPE-C PD3.0 / QC4.0 Power Adapter Solution DN05115/D (1644kB) 0 Sep, 2018
A 5-V/10-A Active Clamp Forward Converter with NCP1566 DN05128 (1197kB) 0 Apr, 2019
A PoE 12-V/6-A Converter with NCP1566 DN05124 (1325kB) 1 Apr, 2019
AR0143 Image Sensor with Power & Clocking Reference Design DN05112/D (1054kB) 0 May, 2018
AS0260 Image Sensor Reference Design w/ Power & Clocking (LDO Regulator) DN05111/D (5465kB) 1 May, 2018
Accurate Shunt Resistor Connections for Optimum Performance with the ON Semiconductor NCS21xR Current Sense Amplifiers (CSA's) DN05117-D (335kB) 2 Jan, 2019
Application Note - Dual Edge App Note - Dual Edge (283kB) 2 Feb, 2016
Application Note Describing Dual Edge_Rev2 Dual Edge App Note (283kB) 0 Feb, 2016
Application User's Manual EVBUM2574_A-D (7339kB) 2 Sep, 2020
CAT4201: Three LED 300 mA MR16 Driver DN06067/D (242kB) 1 Aug, 2014
CS51221: High Power Boost (Power Supply for Audio Class D Amplifier) DN06056/D (662.0kB) 0 Jun, 2009
CS51221: High Power Boost (Thermal Printer) DN06055/D (325.0kB) 1 Apr, 2010
CS51411, NCV51411: 12 V or 24 Vin DC, Constant Current LED Driver DN06018/D (76kB) 1 Oct, 2014
CS51411: Starting the CS51411 DN06025/D (125.0kB) 0 May, 2007
CS5171: 200 V Boost Regulator DN05019/D (853kB) 0
CS5171: SEPIC LED Driver DN06004/D (178.0kB) 0 Jun, 2006
CS5171: Tracking boost regulator DN06022/D (60.0kB) 2 May, 2007
Constant Current Regulator LED Circuit Enhanced for TRIAC Dimmability DN05098 (270kB) 0 May, 2017
DESIGNING STABLE CONTROL LOOPS FOR NCP323X.PDF Designing Stable Control Loops for NCP323X (214kB) 0
Design a Type 2 Compensator with an OTA Type 2 Design with an OTA (670kB) 0 Nov, 2018
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit DN05084/D (513kB) 1
Dimmable 120 Vac, 9.5 W Input Parallel-to-Series Lighting Circuit DN05088/D (456kB) 1 Jun, 2016
Evaluation Board User's Manual EVBUM2574-D (7339kB) 2 Sep, 2020
Filtering Common Mode Overshoot at the Inputs of ON Semiconductor NCS21xR and NCS199AxR Current Sense Amplifiers (CSA?s) DN05118 (507kB) 1 Dec, 2018
Fixed Frequency Current Mode Controller for Flyback Converters DN05095/D (887kB) 0 Apr, 2017
HBL5006: LED Failure Detector and Backup LED Circuit for Critical Lighting Applications DN05066/D (212kB) 0 Oct, 2014
High Efficiency, <30mW Standby QR 45W Adapter DN05089 (880kB) 0 Jul, 2016
High Efficiency, <30mW Standby QR 65W Adapter DN05085 (986kB) 0 May, 2016
High Efficiency, <30mW Standby QR 65W Adapter with Peak Power Capable of 130W DN05086 (1428kB) 1 May, 2016
Implementing multiple-output power supply for home appliances with FAN6605 DN05096/D (1684kB) 0 May, 2017
LC709301F Reference Design for LED Headlight LC709301F Reference Design for LED Headlight (11863kB) 0
LC8961HUW_EVB_SCH LV8961HUW_EVB_SCH (111kB) 0 May, 2021
LV8324C Application Note lv8324c_apnote (486kB) 0 Aug, 2018
Launching Arm Cortex-M3 Debug Sessions with Ezairo 8300 Evaluation and Development Boards DN05135/D (327kB) 0 Oct, 2020
LiB Charge/Discharge Controller for Bicycle LED Light Systems DN05133/D (1023kB) 0 Dec, 2019
LiB Charge/Discharge Controller for Charging Cradle Systems DN05132/D (641kB) 0 Dec, 2019
Low Cost Direct 120 VAC LED Lighting Circuit DN05097 (204kB) 0 May, 2017
Low Cost Universal Input AC LED Circuit DN05087/D (554kB) 0 Apr, 2016
NCL30000: 100-277 Vac 25 W High Power Factor Flyback LED Driver DN05031/D (461.0kB) 0 Jun, 2012
NCL30000: 12 V/18 W Hi-Power Factor Constant Voltage LED Driver DN05050/D (389kB) 1 Sep, 2013
NCL30000: Enchancing the Dimming Curve for Leading and Trailing Edge Dimmers DN05010/D (100.0kB) 1 Jul, 2011
NCL30000: Implementing Synchronous Rectification DN05035/D (182.0kB) 0 Aug, 2012
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver DN06068/D (201.0kB) 0 Mar, 2010
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF DN05016/D (54.0kB) 0 Sep, 2011
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.