Data Sheets

Previously Viewed Products
Clear List

Data Sheets for  Clock Distribution (Show All)

Page size: 
1 - 14 of 14    [  1 ]  
Document Title
Document ID/Size
Revision
1.8 V / 2.5 V 10Gbps Equalizer Receiver with 1:6 Differential CML Outputs NB7VQ1006M/D (1256kB) 3
2 x 2 Crosspoint Switch, Dual, 3.3 V, 3.2 Gb / s, with CML Outputs NB4N840M/D (102kB) 5
2.5 V, 3.3 V Differential 1:2 HCSL Fanout Buffer NB3L202K/D (137kB) 4
2.5V / 3.3V Differential 2 X 2 Crosspoint Switch with LVPECL Outputs NB6L72/D (134.0kB) 4
2.5V / 3.3V Differential 4:1 Mux to 1:2 CML Clock/Data Fanout / Translator NB6L572M/D (156.0kB) 1
2.5V / 3.3V Differential LVPECL 2x2 Clock Switch and Low Skew Fanout Buffer NB4L6254/D (155.0kB) 4
2.5V / 3.3V Dual Channel Programmable Clock/Data Delay with Differential CML Outputs NB6L295M/D (193.0kB) 5
2.5V / 3.3V Dual Channel Programmable Clock/Data Delay with Differential LVPECL Outputs NB6L295/D (192.0kB) 4
2.5V, 3.3V Differential 1:4 HCSL Fanout Buffer NB3L204K/D (400kB) 1
2.5V, 3.3V Differential 1:8 HCSL Fanout Buffer NB3L208K/D (200kB) 3
2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs NB6L72M/D (129.0kB) 3
3.3 V 1:2 AnyLevel Input to LVDS Fanout Buffer / Translator NB6N11S/D (223kB) 7
3.3 V 1:4 AnyLevel Input to LVDS Fanout Buffer / Translator NB6N14S/D (273.0kB) 8
3.3V Differential 1:10 Fanout Clock and Data Driver with HCSL Outputs NB3N111K/D (124.0kB) 6
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.