Application Notes

Previously Viewed Products
Clear List

All Application Notes

Page size: 
1 - 50 of 1337    [  1  2 3 4 5 6 7 8 9 10  next  [>>] ]  
Document Title
Document ID/Size
Revision
Revision Date
Integrated Load Detection for Video Drivers AND9046/D (163.0kB) 0
1 kV SenseFET Integrated Power Switch AN-4176 A
11 W Triac Dimmable PAR30 LED Driver AND8463/D (318.0kB) 1 Jul, 2010
125 kbps with AMIS-4168x AND8365/D (2060.0kB) 0
2 Switch-Forward Current Mode Converter with the NCP1252 AND8373/D (1571.0kB) 1
3-Phase Brushless DC Motor Module Solution Kit AND90019/D (527kB) 0 Apr, 2020
3-Phase Inverter Power Module Application Note for the STK544UC63K-E AND9910/D (814kB) 0 Jun, 2019
3-phase Inverter IPM Application Note using the STK534U3xx series AND9550/D (757kB) 4 Jun, 2017
3-phase Inverter Power Module 1200 V SPM® 31 Series Application Note AND9972/D (4653kB) 3 Feb, 2021
3-phase Inverter Power Module 1200 V SPM® 49 Series Application Note AND90069/D (5092kB) 0 Oct, 2020
3-phase Inverter Power Module 650 V SPM® 31 Series Application Note AND9933/D (4654kB) 3 Feb, 2021
3-phase Inverter Power Module 650 V SPM® 49 Series Application Note and9944/D (4834kB) 1 Dec, 2019
3-phase Inverter Power Module Application Note for the NFAP Series AND9870/D (1182kB) 1 Jun, 2019
3-phase Inverter Power Module for the Compact IPM Series AND9390/D (1502kB) 7 Mar, 2021
300 W, Wide Mains, PFC Stage Driven by the NCP1654 AND8324/D (681.0kB) 2
300 W, Wide Mains, PFC Stage Driven by the NCP1653 AND8185/D (152.0kB) 1
300 Watt, 100kHz Converter Utilizes Economical Bipolar Planar Power Transistors AN1320/D (281.0kB) 1
32 W, 32 V Universal Input AC-DC Printer Adapter using the NCP1237 AND8454/D (331.0kB) 1 Feb, 2010
350 mA Buck Boost LED Driver using Bipolar Junction Transistors AND8305/D (623.0kB) 1
4 Key Steps to Design a NCL30088-Controlled LED Driver AND9200/D (805kB) 2 Apr, 2016
4 Key Steps to Design a NCL30188-Controlled LED Driver AND9451/D (674kB) 0 Jun, 2016
4 Key Steps to Design a NCL30288-Controlled LED Driver AND9520/D (521kB) 0 Nov, 2016
434 MHz LNA for RKE using the NSVF3007SG3 AND9535/D (528kB) 0 Dec, 2016
434 MHz LNA for RKE using the NSVF5490SK AND9601/D (288kB) 0 May, 2017
434 MHz RF Amplifier for RKE using the NSVF5501SK AND9631/D (281kB) 0 Jul, 2017
434MHz LNA for RKE Using the 2SC5245A AND2SC5245A_1/D (297kB) 0 Mar, 2014
434MHz LNA for RKE using the 2SC5490A AND2SC5490A_1/D (328kB) 0 Apr, 2014
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219 AND8393/D (4197.0kB) 2
5 Key Steps to Design a Compact, High-Efficiency PFC Stage using the NCP1611 AND9062/D (263.0kB) 1
5 Key Steps to Design a Compact, High-Efficiency PFC State Using the NCP1612 AND9065/D (250kB) 1 Mar, 2015
5.0 V, 2.0 A Flyback Converter AND8099/D (204.0kB) 2
500W Power-Factor-Corrected (PFC) Converter Design with FAN4810 AN-6004 A
600V Motion SPM® 3 ver5 Series Thermal Performance Information AN-9087 A
600V SPM® 2 Series Thermal Performance by Mounting Torque AN-9122 A
650 V SUPERFET III FRFET New Fast Reverse Recovery Super-Junction MOSFET for High Efficiency and Reliable EV Charging Applications AND90126/D (2751kB) 0 Jul, 2021
650 V SUPERFET®-III MOSFET-based Power Module Applications for XEV OBC System Design AND90084/D (1217kB) 0 Jan, 2021
650V Fast Recovery SuperFET® II MOSFET for High System Efficiency and Reliability in Resonant Topologies AN-5235 A
650V SUPERFET @ III Easy Drive, the optimized high voltage Super Junction MOSFETs for hard and soft switching topologies AND9893/D (3178kB) 0 May, 2019
700 mA LED Power Supply Using Monolithic Controller and Off-Line Current Boosted (Tapped Inductor) Buck Converter AND8328/D (132.0kB) 0
800 V SuperFET® II MOSFET Cuts Switching Loss for High System Efficiency with Reliability AN-8230 A
800-V SUPERFET® III MOSFET for High Efficiency and Reliability in Low-Power Applications AND90123/D (1685kB) 0 Jul, 2021
>85% Efficient 12 to 5 VDC Buck Converter AND8291/D (127.0kB) 1
A 12 W Adaptor with NCP1362 Quasi Resonant Controller AND90025/D (1364kB) 1 May, 2020
A 12V/40W Demonstrator with NCP1250 AND8486/D (128.0kB) 0
A 25 to 55 V, 0.7 to 1.5 A, Single Stage Power Factor Corrected Constant Current Offline LED Driver with Flexible Dimming Options AND8470/D (214.0kB) 0
A 3.3-V/20-A Active Clamp DC-DC Converter with NCP1565 AND9173/D (1773kB) 0 Jul, 2014
A 30 W Power Supply Operating in A Quasi-Square Wave Resonant Mode AND8129/D (246.0kB) 0
A 36 W Ballast Application with the NCP5181 AND8244/D (188.0kB) 1
A 36W Ballast Application with NCP5104 AND8312/D (161.0kB) 0
A 36W Ballast Application with NCP5106B AND8295/D (205.0kB) 0 Jun, 2007
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.